1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Handle TGY/TG (TG-24)

NBK METAL PULLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stainless Steel Handle TGY/TG
  • Stainless Steel Handle TGY/TG
  • Stainless Steel Handle TGY/TG
  • Stainless Steel Handle TGY/TG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless Steel Handle TGY/TG
These stainless handles are designed for convenient opening and closing the doors.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 20, 40, 60, 80, 100 and 120
- Overall Height (mm.): 22, 30, 35 and 40
- Mounting Method : Male thread or Female Thread
TGY - Male screw
TG - Female screw.
- Material : SUS303
- Surface Treatment : Buffing
[Application]
It is used to grab the doors before opening and closing.

 
Part Number
TG-24 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Mounting Method

฿ 234.22

฿ 116.31

NBK METAL PULLS 1 Piece(s) Same day 1020224Female Thread

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Imposition Type Surfaced Type Category U Shaped
U Shape Straight Main Body, Surface Treatment Buffing Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 1000

Please check the type/dimensions/specifications of the part TG-24 in the Stainless Steel Handle TGY/TG series.

Products with similar specification

Part Number
TG-110
TG-128
TG-130
TG-46
TG-66
TG-86
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Mounting Method

฿ 565.66

1 Piece(s) 8 Day(s) 101003010Female Thread

฿ 592.89

1 Piece(s) Same day 10120408Female Thread

฿ 656.52

1 Piece(s) Same day 101204010Female Thread

฿ 216.85

1 Piece(s) Same day 1040226Female Thread

฿ 285.37

1 Piece(s) Same day 1060226Female Thread

฿ 287.88

1 Piece(s) 5 Day(s) 1080306Female Thread