1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Cabinet Handle_UIFS/UICS

Stainless Steel Cabinet Handle_UIFS/UICS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,112.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel material. Standardized female thread type and front mounting type.

[Features]
· Stainless steel material.
· Standardized female thread type and front mounting type.
· UIFS: Female thread.
· UICS Front mounting.
· UICS install using a hexagon socket bolt M6.
· Material / finish SCS13, shot blast. SUS304 Equivalent.
· Stainless steel cabinet handle UIFSUICS Aluminum cabinet handle with same shape UIC

 
Part Number
UICS-22X120SALE
UIFS-22X120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Method

฿ 2,112.87

฿ 1,148.98

STAINLESS STEEL CABINET PULL 1 Piece(s) Same day 10Round hole

฿ 2,743.57

STAINLESS STEEL CABINET PULL 1 Piece(s) 8 Day(s) 10Female Thread

Loading...

  1. 1

Basic Information

Pitch(mm) 120 Main Body Material Stainless Steel Height(mm) 43
Main Body Type Imposition Type Grip thickness(mm) 22.5 Surfaced Type Category U Shaped
U Shape Straight Main Body, Surface Treatment Shot Blasted Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 1000