(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inclined type. Easy to grasp, with superior reliability, stability, shape and dimensions.
UHF shape diagram
External appearance of UHF
Part number Steel | L1 | A | D | H | L | Lf | M | W | Allowable load^*1 (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
UHF-88-CR | 88 | 10 | 15 | 47 | 103 | 13 | M5 | 42.5 | 1,000 | 110 |
UHF-100-CR | 100 | 10 | 15 | 47 | 115 | 13 | M5 | 42.5 | 1,000 | 120 |
UHF-120-CR | 120 | 10 | 15 | 47 | 135 | 13 | M5 | 42.5 | 1,000 | 135 |
* Allowable load for 1 person.
Part Number |
---|
UHFS-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,050.00 | pulls | 1 Piece(s) | 15 Day(s) | 10 |
Loading...
Pitch(mm) | 100 | Main Body Material | SUS303 | Height(mm) | 47 |
---|---|---|---|---|---|
Main Body Type | Imposition Type | Grip thickness(mm) | 10 | Surfaced Type Category | U Shaped |
Mounting Method | Female Thread | U Shape | Deformation | Main Body, Surface Treatment | Shot Blasted |
Additional Function | No | Handle Cross Sectional Shape | Round shape | Applied Load(N) | 1000 |
Length(mm) | 115 | Width(mm) | 42.5 | Nominal of thread | M5 |
Please check the type/dimensions/specifications of the part UHFS-100 in the Steel Handle_UHF series.
How can we improve?
How can we improve?