1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Copper Handle_TF

Copper Handle_TF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 698.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brass with a chrome plated finish.

 
Part Number
TF-70
TF-100
TF-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)

฿ 698.19

BRASS PULL 1 Piece(s) 5 Day(s) 1070

฿ 771.31

BRASS PULL 1 Piece(s) 5 Day(s) 10100

฿ 1,133.01

BRASS PULL 1 Piece(s) 8 Day(s) 10150

Loading...

  1. 1

Basic Information

Main Body Material Brass Height(mm) 30 Main Body Type Imposition Type
Grip thickness(mm) 16 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Main Body, Surface Treatment Chrome Plating Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 1000