(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inclined type.
[Features]
· Forward bend.
· Handle thickness is in 2 types of 20 mm / 26 mm.
· Material / finish: Aluminum alloy. Barrel polishing: ULF-B. Electrostatic painting (frosted black): ULF-BK
Main Body Material | Aluminum | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Deformation | Additional Function | No |
Handle Cross Sectional Shape | Round shape | Applied Load(N) | 1000 |
Please check the type/dimensions/specifications of the part ULF-26X160-BL in the Aluminum Handles ULF series.
Part Number |
---|
ULF-20X112-BK |
ULF-20X112-BL |
ULF-20X128-BK |
ULF-20X128-BL |
ULF-26X160-BK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 694.26 | 1 Piece(s) | Same day | 10 | 112 | 48 | 20 | Electrostatic Paint | ||
฿ 602.35 | 1 Piece(s) | Same day | 10 | 112 | 48 | 20 | Barrel Grinding | ||
฿ 718.79 | 1 Piece(s) | 5 Day(s) | 10 | 128 | 48 | 20 | Electrostatic Paint | ||
฿ 617.20 | 1 Piece(s) | Same day | 10 | 128 | 48 | 20 | Barrel Grinding | ||
฿ 1,069.29 | 1 Piece(s) | 5 Day(s) | 10 | 160 | 54 | 26 | Electrostatic Paint |
How can we improve?
How can we improve?