1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Handle_UBF/UBC

Aluminum Handle_UBF/UBC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 484.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an aluminum handle.
[Features]
·It has an easy-to-grip handle.
·The electrostatic coating is a scratch-resistant matte type. It has a luxurious appearance.
· [Application]
·As a handle for doors and panels.

 
Part Number
UBC-20X120-BKSALE
UBC-20X120-BLSALE
UBF-20X120-BK
UBF-20X120-BLSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Method Main Body, Surface Treatment

฿ 719.93

฿ 368.24

NBK METAL PULLS 1 Piece(s) Same day 10Round holeElectrostatic Paint

฿ 590.52

฿ 300.99

NBK METAL PULLS 1 Piece(s) Same day 10Round holeBarrel Grinding

฿ 587.23

METAL PULLS 1 Piece(s) 5 Day(s) 10Female ThreadElectrostatic Paint

฿ 484.43

฿ 258.06

NBK METAL PULLS 1 Piece(s) Same day 10Female ThreadBarrel Grinding

Loading...

  1. 1

Basic Information

Pitch(mm) 120 Main Body Material Aluminum Height(mm) 41
Main Body Type Imposition Type Grip thickness(mm) 20 Surfaced Type Category U Shaped
U Shape Straight Additional Function No Handle Cross Sectional Shape Round shape
Applied Load(N) 1000