1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Cabinet Handle UAC (UAC-20X128-BL)

METAL PULLS

Aluminum Cabinet Handle UAC (UAC-20X128-BL)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Front surface installation handle.

[Features]
· Front mounting handle.
· Handle thickness is of 2 types, 20 mm / 26 mm.
· Mount with a hexagon socket head bolt (M6).
· Material / finish: Aluminum alloy, barrel polishing UAL-BL, alumite treatment UAC-AL, electrostatic painting (matte black).

 
Part Number
UAC-20X128-BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment

฿ 787.63

METAL PULLS 1 Piece(s) 5 Day(s) 101285120Barrel Grinding

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Round hole U Shape Straight Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 1000

Please check the type/dimensions/specifications of the part UAC-20X128-BL in the Aluminum Cabinet Handle UAC series.

Products with similar specification

Part Number
UAC-20X112-AL
UAC-20X112-BK
UAC-20X112-BL
UAC-20X160-AL
UAC-20X160-BK
UAC-20X160-BL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment

฿ 850.25

1 Piece(s) 5 Day(s) 101124920Alumite

฿ 787.36

1 Piece(s) 5 Day(s) 101124920Electrostatic Paint

฿ 706.93

1 Piece(s) 5 Day(s) 101124920Barrel Grinding

฿ 1,024.82

1 Piece(s) 5 Day(s) 101605120Alumite

฿ 873.76

1 Piece(s) 5 Day(s) 101605120Electrostatic Paint

฿ 801.19

1 Piece(s) 5 Day(s) 101605120Barrel Grinding