1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tubular Aluminum Cabinet Handle UFC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,695.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Front mounting type. Uses hollow pipe. Lightweight.

[Features]
· Front mounting type.
· Uses hollow pipe.
· Lightweight.
· Bolts with mounting holes in all products (M10 × 35) / Nut/washer included.
· UFC can also paint pipes, such as BK.
· Material / finish: Pipe: Aluminum alloy, alumite treatment (silver). Copper cap: Rubber. Bracket: Glass fiber reinforced nylon 6 (frosted black). Screw: SCM435, ferrosoferric oxide coating (black). Nut/washer: S45C, trivalent chromate treatment

 
Part Number
UFC-30X300-ALSALE
UFC-30X350-AL
UFC-30X400-AL
UFC-30X500-AL
UFC-30X600-AL
UFC-30X700-ALSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)

฿ 1,695.70

฿ 874.64

NBK METAL PULLS 1 Piece(s) Same day 10300

฿ 1,746.38

METAL PULLS 1 Piece(s) 26 Day(s) 10350

฿ 1,789.68

METAL PULLS 1 Piece(s) 5 Day(s) 10400

฿ 2,032.95

METAL PULLS 1 Piece(s) 5 Day(s) 10500

฿ 1,984.38

METAL PULLS 1 Piece(s) 5 Day(s) 10600

฿ 2,097.89

฿ 1,239.64

NBK METAL PULLS 1 Piece(s) Same day 10700

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 78 Main Body Type Imposition Type
Grip thickness(mm) 30 Surfaced Type Category U Shaped Mounting Method Male thread
U Shape Straight Main Body, Surface Treatment Alumite Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 1000