1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recessed Handle_D

Recessed Handle_D
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 583.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Whether to include grip mounting hole can be selected by the code at the end of the part number.
· D: Comes with grip mounting hole.
· D-N: No grip mounting hole.
· This product is not available with grip. Order the grip separately.

 
Part Number
D-80
D-80-N
D-100
D-100-N
D-125SALE
D-125-NSALE
D-140
D-140-N
D-150
D-150-N
D-160
D-160-N
D-200SALE
D-200-N
D-250
D-250-N
D-300
D-300-N
D-315
D-315-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Grip Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)

฿ 583.89

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 1080No (With Grip Mounting Hole)3624

฿ 583.89

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 1080No (No Grip Mounting Hole)3624

฿ 721.59

OFFSET HANDWHEEL 1 Piece(s) 5 Day(s) 10100No (With Grip Mounting Hole)3930

฿ 747.48

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10100No (No Grip Mounting Hole)3930

฿ 1,002.96

฿ 543.00

NBK OFFSET HANDWHEEL 1 Piece(s) Same day 10125No (With Grip Mounting Hole)4033

฿ 1,002.96

฿ 543.30

NBK OFFSET HANDWHEEL 1 Piece(s) Same day 10125No (No Grip Mounting Hole)4033

฿ 1,204.61

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10140No (With Grip Mounting Hole)4435

฿ 1,204.61

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10140No (No Grip Mounting Hole)4435

฿ 1,381.60

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10150No (With Grip Mounting Hole)4635

฿ 1,381.60

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10150No (No Grip Mounting Hole)4635

฿ 1,352.31

OFFSET HANDWHEEL 1 Piece(s) 5 Day(s) 10160No (With Grip Mounting Hole)4637

฿ 1,352.31

OFFSET HANDWHEEL 1 Piece(s) 9 Day(s) 10160No (No Grip Mounting Hole)4637

฿ 2,008.84

฿ 1,575.33

NBK OFFSET HANDWHEEL 1 Piece(s) Same day 10200No (With Grip Mounting Hole)6043

฿ 2,337.39

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10200No (No Grip Mounting Hole)6043

฿ 3,388.41

OFFSET HANDWHEEL 1 Piece(s) 9 Day(s) 10250No (With Grip Mounting Hole)6350

฿ 3,597.69

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10250No (No Grip Mounting Hole)6350

฿ 5,423.42

OFFSET HANDWHEEL 1 Piece(s) 5 Day(s) 10300No (With Grip Mounting Hole)6656

฿ 6,800.00

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10300No (No Grip Mounting Hole)6656

฿ 5,938.22

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10315No (With Grip Mounting Hole)7260

฿ 5,938.22

OFFSET HANDWHEEL 1 Piece(s) 8 Day(s) 10315No (No Grip Mounting Hole)7260

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Handle, Material FC200 Mounting Section, Hole Machining No
Handle, Surface Chrome Plating