(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made from phenolic resin.
· Machined with a shaft hole (tolerance of H9).
· HPS has a grip mounting hole.
· Material/finish - handle: Phenolic resin (black). Hub: S45C, trivalent chromate treatment.
Part Number |
---|
HPS-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outside Diameter of Handle (Ø) | Grip | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,846.16 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 125 | No (With Grip Mounting Hole) | 44 | 25 | 12 |
Loading...
Handwheel Type | Solid | Handle, Material | Phenol | Mounting Section, Hole Machining | Round hole (blind hole) |
---|---|---|---|---|---|
Handle, Surface | No | Set Screw Flat Machining | No |
Please check the type/dimensions/specifications of the part HPS-125 in the Plastic solid handle _HPS series.
Part Number |
---|
HPS-100 |
HPS-100-N |
HPS-125-N |
HPS-160 |
HPS-160-N |
HPS-200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outside Diameter of Handle (Ø) | Grip | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,481.19 | 1 Piece(s) | Same day | 10 | 100 | No (With Grip Mounting Hole) | 43 | 25 | 10 | ||
฿ 1,357.17 | 1 Piece(s) | 5 Day(s) | 10 | 100 | No (No Grip Mounting Hole) | 43 | 25 | 10 | ||
฿ 1,846.16 | 1 Piece(s) | 5 Day(s) | 10 | 125 | No (No Grip Mounting Hole) | 44 | 25 | 12 | ||
฿ 2,301.72 | 1 Piece(s) | 8 Day(s) | 10 | 160 | No (With Grip Mounting Hole) | 50 | 32 | 14 | ||
฿ 2,366.50 | 1 Piece(s) | 5 Day(s) | 10 | 160 | No (No Grip Mounting Hole) | 50 | 32 | 14 | ||
฿ 2,978.67 | 1 Piece(s) | 5 Day(s) | 10 | 200 | No (With Grip Mounting Hole) | 56 | 40 | 16 |
How can we improve?
How can we improve?