(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard stainless steel handle model.
· With HSM grip mounting holes.
· Without HSM-N grip mounting holes.
· Shaft bores and square holes can be altered upon request.
Handwheel Type | 2 Spoked | Handle, Material | SCS13 | Mounting Section, Hole Machining | No |
---|---|---|---|---|---|
Handle, Surface | No |
Please check the type/dimensions/specifications of the part HSM-80 in the Stainless Steel Handle_HSM series.
Part Number |
---|
HSM-100-N |
HSM-125 |
HSM-125-N |
HSM-160 |
HSM-160-N |
HSM-80-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outside Diameter of Handle (Ø) | Grip | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,698.46 | 1 Piece(s) | 8 Day(s) | 10 | 100 | No (No Grip Mounting Hole) | 30 | 26 | ||
฿ 2,057.12 | 1 Piece(s) | 8 Day(s) | 10 | 125 | No (With Grip Mounting Hole) | 34 | 32 | ||
฿ 2,071.07 | 1 Piece(s) | 5 Day(s) | 10 | 125 | No (No Grip Mounting Hole) | 34 | 32 | ||
฿ 3,309.81 | 1 Piece(s) | 8 Day(s) | 10 | 160 | No (With Grip Mounting Hole) | 42 | 36 | ||
฿ 3,295.86 | 1 Piece(s) | 8 Day(s) | 10 | 160 | No (No Grip Mounting Hole) | 42 | 36 | ||
฿ 1,266.47 | 1 Piece(s) | 8 Day(s) | 10 | 80 | No (No Grip Mounting Hole) | 28 | 26 |
How can we improve?
How can we improve?