(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Employs a retractable rotary grip that allows it to be collapsed when pulled up.
[Features]
· Employs a GGR retractable rotary grip that allows it to be collapsed when pulled up.
· HAG-C: Machined with a round hole (tolerance of H7).
· HAG-B Machined with a square hole (tolerance of H11).
· Material/finish - handle: AC4B, matte black, grip (GGR retractable rotary grip).
· Phenolic resin (black).
Part Number |
---|
HAG-100XB12 |
HAG-100XC12 |
HAG-125XB14 |
HAG-125XC14 |
HAG-160XB17 |
HAG-160XC17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section, Hole Machining | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) | Square hole diameter (mm) | Turning Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,237.42 | ALUMINUM CRANKED HANDLE | 1 Piece(s) | 8 Day(s) | 10 | Square Hole | 30 | 27 | - | 12 | 111.5 | ||
฿ 2,984.65 | ALUMINUM CRANKED HANDLE | 1 Piece(s) | 8 Day(s) | 10 | Round hole (through hole) | 30 | 27 | 12 | - | 111.5 | ||
฿ 3,600.30 | ALUMINUM CRANKED HANDLE | 1 Piece(s) | 8 Day(s) | 10 | Square Hole | 36 | 32 | - | 14 | 136.5 | ||
฿ 3,342.69 | ALUMINUM CRANKED HANDLE | 1 Piece(s) | 8 Day(s) | 10 | Round hole (through hole) | 36 | 32 | 14 | - | 136.5 | ||
฿ 3,913.28 | ALUMINUM CRANKED HANDLE | 1 Piece(s) | 8 Day(s) | 10 | Square Hole | 40 | 35 | - | 17 | 173 | ||
฿ 3,660.51 | ALUMINUM CRANKED HANDLE | 1 Piece(s) | 8 Day(s) | 10 | Round hole (through hole) | 40 | 35 | 17 | - | 173 |
Loading...
Handwheel Type | Revolving Crank Handles | Handle, Material | AC4B | Grip | Presence |
---|---|---|---|---|---|
Grip Type | Bending type | Handle, Surface | Powder Paint | Grip Material | Phenol |
Handle Surface | No | Set Screw Flat Machining | No |
How can we improve?
How can we improve?