1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Revolving Crank Handle HAF

Aluminum Revolving Crank Handle HAF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,282.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Employs a GGR retractable rotary grip that allows it to be collapsed when pulled up.
· The collapsed grip can be stowed away in a pocket on the main body of the handle.
· The hub cover can be easily attached and detached.
· HAF-C-Machined with a round hole (tolerance of H7).
· HAF· The HAF-B- has been machined with square holes (tolerance of H7).

Part Number
HAF-80XB10
HAF-80XC10
HAF-100XB12
HAF-125XB14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section, Hole Machining Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Round hole diameter
(Ø)
Square hole diameter
(mm)
Turning Radius
(mm)

฿ 3,282.73

ALUMINUM CRANKED HANDLE 1 Piece(s) 8 Day(s) 10Square Hole2623-1089

฿ 3,330.64

ALUMINUM CRANKED HANDLE 1 Piece(s) 8 Day(s) 10Round hole (through hole)262310-89

฿ 3,956.77

ALUMINUM CRANKED HANDLE 1 Piece(s) 8 Day(s) 10Square Hole3026-12111

฿ 4,425.76

ALUMINUM CRANKED HANDLE 1 Piece(s) 8 Day(s) 10Square Hole3728-14136.5

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material AC4B Grip Presence
Grip Type Bending type Handle, Surface Powder Paint Grip Material Phenol
Handle Surface No Set Screw Flat Machining No