(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
You can easily fix it to the shaft simply by tightening the screw.
Part Number |
---|
LSH-24XC10 |
LSH-24XC12 |
LSH-32XC16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section, Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,849.54 ฿ 1,120.45 | SPLIT HUB LEVER | 1 Piece(s) | Same day | 10 | 123.5 | 10 | 15.5 | ||
฿ 1,800.30 ฿ 966.76 | NBK SPLIT HUB LEVER | 1 Piece(s) | Same day | 10 | 123.5 | 12 | 15.5 | ||
฿ 2,336.22 | SPLIT HUB LEVER | 1 Piece(s) | 12 Day(s) | 10 | 187.5 | 16 | 19.5 |
Loading...
Application | Controller Lever | Type, Operation | No | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Knobbed Lever Shape | Grip Ball | Mounting Section Type | Round hole |
Main Body Material | S45C | Main Body, Surface Treatment | Black Oxide Coating | Mounting Section, Material | S45C |
Mounting Section, Surface Treatment | Black Oxide Coating | Knob Material | Phenol Resin | Knob Surface Treatment | No |
How can we improve?
How can we improve?