Clamp Lever LDMS/LDFS

Brand :
NBK

Caution

    Product Description

    Stainless steel clamp lever

    [Features]
    · Stainless steel clamp lever.
    · 3 color variation (powder coating) or chrome plating.
    · SG: silver, OR: orange, BK: black, CR chrome plated.
    · Wide range of screw sizes, from M3 to M16.
    · A combination of lever turning radius and thread diameter can be selected.
    · Material/finish, lever: zinc die casting.
    · Powder coating: SG, BK, OR.
    · Chrome plated CR.
    · Screw / setscrew: SUS30.
    · Spring: Stainless steel copper wire

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Clamp Lever LDMS/LDFS | NBK | MISUMI Thailand