(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp nut lever for operation.
[Features]
·Shot blasted with S15C.
·Available in 2 materials.
·LNN: Made of steel.
·LNNS: Made of stainless steel.
[Applications]
·operating lever.
Part Number |
---|
LNN-63XM8 |
LNN-80XM10 |
LNN-100XM12 |
LNN-125XM16 |
LNN-160XM20 |
LNNS-63XM8 |
LNNS-80XM10 |
LNNS-100XM12 |
LNNS-125XM16 |
LNNS-160XM20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Main Body Material | Mounting Section, Material | Mounting Section Diameter M | Mounting Section, Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.94 ฿ 149.40 | NBK CLAMP NUT LEVER | 1 Piece(s) | Same day | 10 | 63 | [Steel] S15C | [Steel] S15C | 8 | 12.5 | ||
฿ 332.57 | CLAMP NUT LEVER | 1 Piece(s) | 5 Day(s) | 10 | 80 | [Steel] S15C | [Steel] S15C | 10 | 15 | ||
฿ 552.25 ฿ 242.66 | NBK CLAMP NUT LEVER | 1 Piece(s) | Same day | 10 | 100 | [Steel] S15C | [Steel] S15C | 12 | 19 | ||
฿ 630.82 | NBK CLAMP NUT LEVER | 1 Piece(s) | Same day | 10 | 125 | [Steel] S15C | [Steel] S15C | 16 | 25 | ||
฿ 1,128.24 | CLAMP NUT LEVER | 1 Piece(s) | 5 Day(s) | 10 | 160 | [Steel] S15C | [Steel] S15C | 20 | 31 | ||
฿ 667.59 | CLAMP NUT LEVER | 1 Piece(s) | 8 Day(s) | 10 | 63 | [Stainless Steel] SUS304L | [Stainless Steel] SUS304L | 8 | 12.5 | ||
฿ 824.19 ฿ 438.22 | NBK CLAMP NUT LEVER | 1 Piece(s) | Same day | 10 | 80 | [Stainless Steel] SUS304L | [Stainless Steel] SUS304L | 10 | 15 | ||
฿ 1,313.67 | CLAMP NUT LEVER | 1 Piece(s) | 5 Day(s) | 10 | 100 | [Stainless Steel] SUS304L | [Stainless Steel] SUS304L | 12 | 19 | ||
฿ 2,046.18 | CLAMP NUT LEVER | 1 Piece(s) | 8 Day(s) | 10 | 125 | [Stainless Steel] SUS304L | [Stainless Steel] SUS304L | 16 | 25 | ||
฿ 3,242.04 | CLAMP NUT LEVER | 1 Piece(s) | 8 Day(s) | 10 | 160 | [Stainless Steel] SUS304L | [Stainless Steel] SUS304L | 20 | 31 |
Loading...
Application | Controller Lever | Type, Operation | No | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | No Set Screw | Mounting Section Type | Female Thread |
Main Body, Surface Treatment | Shot Blasted | Mounting Section, Surface Treatment | No | Gap Adjustment Screw | No |
How can we improve?
How can we improve?