(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Standardized steel and stainless steel screws are available.
· Mounting is performed from the back side using the hex holes.
Part Number |
---|
GRP-18XM6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 434.62 | REVOLVING GRIP | 1 Piece(s) | 8 Day(s) | 10 | [Steel] SUM21 | Trivalent chromate processed | M6 | 42.5 | 18 | 40 |
Loading...
Type | Revolving Grips | Shape | Stick type (straight) | Handle Material | Phenol Resin |
---|---|---|---|---|---|
Handle Surface | No | Mounting Method | Male thread with Hexagon socket head cap |
Please check the type/dimensions/specifications of the part GRP-18XM6 in the Rotation Grip_GRP series.
Part Number |
---|
GRP-14XM6 |
GRP-21XM6 |
GRP-21XM8 |
GRP-22XM8 |
GRP-23XM10 |
GRP-23XM8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 482.33 | 1 Piece(s) | Same day | 10 | [Steel] SUM21 | Trivalent chromate processed | M6 | 28.5 | 14 | 28 | ||
฿ 426.16 | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUM21 | Trivalent chromate processed | M6 | 52.5 | 21 | 50 | ||
฿ 490.61 | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUM21 | Trivalent chromate processed | M8 | 52.5 | 21 | 50 | ||
฿ 515.41 | 1 Piece(s) | 8 Day(s) | 10 | [Steel] SUM21 | Trivalent chromate processed | M8 | 58.5 | 22 | 56 | ||
฿ 553.20 | 1 Piece(s) | 8 Day(s) | 10 | [Steel] SUM21 | Trivalent chromate processed | M10 | 67.5 | 23 | 65 | ||
฿ 520.68 | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUM21 | Trivalent chromate processed | M8 | 67.5 | 23 | 65 |
How can we improve?
How can we improve?