(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standardized steel and stainless steel levers are available. The grip is made from phenolic resin. Boasts outstanding durability.
Part Number |
---|
LRG-6X63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 326.79 | LEVERS LRG | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SS400 | Chrome Plating | M6 | 63 | 17 | 40 |
Loading...
Type | Fixed Grip | Shape | Stick type (straight) | Handle Material | Phenol Resin |
---|---|---|---|---|---|
Handle Surface | No | Mounting Method | Male thread |
Please check the type/dimensions/specifications of the part LRG-6X63 in the Plastic Grip Lever_LRG series.
Part Number |
---|
LRG-12X125 |
LRG-12X160 |
LRG-12X200 |
LRG-6X80 |
LRG-8X100 |
LRG-8X125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 650.94 | 1 Piece(s) | 8 Day(s) | 10 | [Steel] SS400 | Chrome Plating | M12 | 125 | 28 | 85 | ||
฿ 698.77 | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SS400 | Chrome Plating | M12 | 160 | 28 | 85 | ||
฿ 742.48 | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SS400 | Chrome Plating | M12 | 200 | 28 | 85 | ||
฿ 345.41 | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SS400 | Chrome Plating | M6 | 80 | 17 | 40 | ||
฿ 430.95 | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SS400 | Chrome Plating | M8 | 100 | 21 | 50 | ||
฿ 451.57 | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SS400 | Chrome Plating | M8 | 125 | 21 | 50 |
How can we improve?
How can we improve?