1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Urethane Bearing VBU/VBJ

Urethane Bearing VBU/VBJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 818.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearing is compatible with other members as it is made of urethane material.
[Features]
· Select size based on load and speed use conditions.
[Applications]
· For applications such as card and banknote feeding mechanisms or various ticket vending machines.

 
Part Number
VBJ-30
VBJ-45
VBJ-55
VBJ-65
VBU-30
VBU-45
VBU-55
VBU-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type O.D.
(Ø)
Width
(mm)
Tightening Method Nominal of Thread
(mm)
I.D.
(Ø)

฿ 1,114.82

URETHANE BEARING 1 Piece(s) 8 Day(s) 10Screw307With Hex Nut8-

฿ 1,357.87

URETHANE BEARING 1 Piece(s) 5 Day(s) 10Screw4511With Hex Nut10-

฿ 1,752.25

URETHANE BEARING 1 Piece(s) 8 Day(s) 10Screw5514With Hex Nut12-

฿ 2,180.50

URETHANE BEARING 1 Piece(s) 8 Day(s) 10Screw6515With Hex Nut12-

฿ 818.18

URETHANE BEARING 1 Piece(s) 8 Day(s) 10Hole307--8

฿ 1,011.49

URETHANE BEARING 1 Piece(s) 8 Day(s) 10Hole4511--15

฿ 1,270.80

URETHANE BEARING 1 Piece(s) 8 Day(s) 10Hole5514--20

฿ 1,549.64

URETHANE BEARING 1 Piece(s) 8 Day(s) 10Hole6515--25

Loading...

  1. 1

Basic Information

Bearing Material Steel Outer Ring Type Flat Outer Ring Material Urethane
Operating/Environmental Requirement Standard