1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rigid Flanged Shaft Coupling KCL/KCLS (KCL-125)

FLANGED SHAFT COUPLING

Rigid Flanged Shaft Coupling KCL/KCLS (KCL-125)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A shaft coupling with a solid type structure that is based on the JISB1451-1991 "Flange shape fixating axial coupling."
· Can match the set mark on the flange outer peripheral face, and can be easily assembled by just tightening the reamer bolt.
· There are two types, namely the cast iron type and the carbon steel type.
[Application]
· For wind and hydro machinery.

Part Number
KCL-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum Range of Rotation Number
(r/min)
O.D.
(φ)
Full Length
(mm)
Main Body Material Max. Rotational Speed
(r/min)
Moment of Inertia
(kg·m2)

฿ 4,854.00

FLANGED SHAFT COUPLING 1 Piece(s) 8 Day(s) 102001~400012590[Steel] FC20040007.2×10-3

Loading...

  1. 1

Basic Information

Type Caster Application Standard

Please check the type/dimensions/specifications of the part KCL-125 in the Rigid Flanged Shaft Coupling KCL/KCLS series.

Products with similar specification

Part Number
KCL-100
KCL-112
KCL-140
KCL-160
KCL-180
KCL-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaximum Range of Rotation Number
(r/min)
O.D.
(φ)
Full Length
(mm)
Main Body Material Max. Rotational Speed
(r/min)
Moment of Inertia
(kg·m2)

฿ 3,028.00

1 Piece(s) 8 Day(s) 102001~400010071[Steel] FC20040002.6×10-3

฿ 3,676.00

1 Piece(s) 8 Day(s) 102001~400011280[Steel] FC20040004.1×10-3

฿ 6,324.00

1 Piece(s) 8 Day(s) 102001~4000140100[Steel] FC20040001.2×10-2

฿ 8,672.00

1 Piece(s) 8 Day(s) 102001~4000160112[Steel] FC20040002.1×10-2

฿ 10,946.00

1 Piece(s) 8 Day(s) 102001~4000180126[Steel] FC20038003.3 × 10-2

฿ 18,423.00

1 Piece(s) 8 Day(s) 102001~4000200142[Steel] FC20035506.7×10-2