1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flange Flexibility Axis Joint FCL/FCLS (Part Number)

FLANGED SHAFT COUPLING

Flange Flexibility Axis Joint FCL/FCLS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 827.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS-compliant flange type made of cast iron (FCL) and carbon steel (FCLS).
[Features]
· The most popular flexible shaft coupling used in Japan that complies with the JISB1452-1991 "Flange shape flexible shaft coupling."
· A flexible structure that is made through combining a flange with a coupling bolt.
· Easy to attach.
· Easy to replace the bush by just removing the coupling bolt, which makes maintenance and preservation easy.
· Absorbs misalignment such as eccentricity and declination, and absorbs screw vibrations to prevent noise.
· Does not transmit the thrust load.
· There are two types, namely the FCL cast iron type and the FCLS carbon steel type.
[Application]
· For wind and hydro machinery.

Part Number
FCLS-560(ブシュガワ)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum Range of Rotation Number
(r/min)
O.D.
(φ)
Full Length
(mm)
Main Body Material Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(°C)
Moment of Inertia
(kg·m2)
Allowable Axial Misalignment
(mm)
Specifications Sleeve outer diameter
(φ)
Material

฿ 230,663.00

FLANGED SHAFT COUPLING 1 Piece(s) 8 Day(s) 101001~2000560-[Steel] S25C17000.21~0.400.3---Bushing side560S25C

Loading...

  1. 1

Basic Information

Feature Vibration Absorption Type Caster Allowable Angular Misalignment(deg) 1/6
Application Standard