(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS-compliant flange type made of cast iron (FCL) and carbon steel (FCLS).
[Features]
· The most popular flexible shaft coupling used in Japan that complies with the JISB1452-1991 "Flange shape flexible shaft coupling."
· A flexible structure that is made through combining a flange with a coupling bolt.
· Easy to attach.
· Easy to replace the bush by just removing the coupling bolt, which makes maintenance and preservation easy.
· Absorbs misalignment such as eccentricity and declination, and absorbs screw vibrations to prevent noise.
· Does not transmit the thrust load.
· There are two types, namely the FCL cast iron type and the FCLS carbon steel type.
[Application]
· For wind and hydro machinery.
Part Number |
---|
FCL-630(ブシュガワ) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Maximum Range of Rotation Number (r/min) | O.D. (φ) | Full Length (mm) | Main Body Material | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Operating Temperature Range (°C) | Moment of Inertia (kg·m2) | Allowable Axial Misalignment (mm) | Specifications | Sleeve outer diameter (φ) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139,896.00 | FLANGED SHAFT COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 301~1000 | 630 | - | [Steel] FC200 | 1000 | 0.21~0.40 | 0.3 | - | - | - | Bushing side | 630 | FC200 |
Loading...
Feature | Vibration Absorption | Type | Caster | Allowable Angular Misalignment(deg) | 1/6 |
---|---|---|---|---|---|
Application | Standard |
Please check the type/dimensions/specifications of the part FCL-630(ブシュガワ) in the Flange Flexibility Axis Joint FCL/FCLS series.
Part Number |
---|
FCL-112 |
FCL-112(ブシュガワ) |
FCL-112(ボルトガワ) |
FCL-630(ボルトガワ) |
FCL-710B |
FCL-710B(カタガワ) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Maximum Range of Rotation Number (r/min) | O.D. (φ) | Full Length (mm) | Main Body Material | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Operating Temperature Range (°C) | Moment of Inertia (kg·m2) | Allowable Axial Misalignment (mm) | Specifications | Sleeve outer diameter (φ) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,733.33 | 1 Piece(s) | 8 Day(s) | 10 | 2001~4000 | 112 | 83 | [Steel] FC200 | 4000 | 0.02~0.2 | 0.1 | -20~90 | 3.9×10-3 | +2.1/-2.1 | - | - | - | ||
฿ 1,455.00 | 1 Piece(s) | 8 Day(s) | 10 | 2001~4000 | 112 | - | [Steel] FC200 | 4000 | 0.02~0.2 | 0.1 | - | - | - | Bushing side | 112 | FC200 | ||
฿ 1,491.00 | 1 Piece(s) | 8 Day(s) | 10 | 2001~4000 | 112 | - | [Steel] FC200 | 4000 | 0.02~0.2 | 0.1 | - | - | - | Bolt side | 112 | FC200 | ||
฿ 137,116.00 | 1 Piece(s) | 8 Day(s) | 10 | 301~1000 | 630 | - | [Steel] FC200 | 1000 | 0.21~0.40 | 0.3 | - | - | - | Bolt side | 630 | FC200 | ||
฿ 668,248.00 | 1 Piece(s) | 8 Day(s) | 10 | 301~1000 | 710 | 453 | [Steel] FC200 | 900 | 0.21~0.40 | 0.3 | -20~90 | 22 | +3.5/-3.5 | - | - | - | ||
฿ 317,736.00 | 1 Piece(s) | 8 Day(s) | 10 | 301~1000 | 710 | - | [Steel] FC200 | 900 | 0.21~0.40 | 0.3 | - | - | - | One Side | 710 | FC200 |
How can we improve?
How can we improve?