1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MHS Flexible Coupling Single Disk Type (Part Number)

SINGLE DISK TYPE COUPLING

MHS Flexible Coupling Single Disk Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,471.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Backlash "0"
[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.
[Applications]
· For XY stage/transport device, etc.

Part Number
MHS-50C-13-BT-16-KT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

฿ 5,431.40

SINGLE DISK TYPE COUPLING 1 Piece(s) 8 Day(s) 10131650445.01~10.0010001~780007.5120003.7×10-5Additional Work Shaft HoleD2 Hole

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.02 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Disc Material SUS301 Allowable Axial Misalignment(mm) ±0.2 Construction Clamping Type

Please check the type/dimensions/specifications of the part MHS-50C-13-BT-16-KT in the MHS Flexible Coupling Single Disk Type series.

Products with similar specification

Part Number
MHS-32C-6-10
MHS-32C-6-6
MHS-32C-6-7-BT
MHS-50C-13-BT-17-BT
MHS-50C-13-BT-17-BT-KT
MHS-50C-13-BT-18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

฿ 2,471.45

1 Piece(s) 8 Day(s) 1061032321.01~3.0010001~780002190004.5×10-6Standard Shaft BoreNA

฿ 2,471.45

1 Piece(s) 8 Day(s) 106632321.01~3.0010001~780002190004.5×10-6Standard Shaft BoreNA

฿ 3,469.55

1 Piece(s) 8 Day(s) 106732321.01~3.0010001~780002190004.5×10-6Additional Work Shaft HoleNA

฿ 5,431.40

1 Piece(s) 8 Day(s) 10131750445.01~10.0010001~780007.5120003.7×10-5Additional Work Shaft HoleNA

฿ 6,574.29

1 Piece(s) 8 Day(s) 10131750445.01~10.0010001~780007.5120003.7×10-5Additional Work Shaft HoleD2 Hole

฿ 4,328.13

1 Piece(s) 8 Day(s) 10131850445.01~10.0010001~780007.5120003.7×10-5Additional Work Shaft HoleNA