(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Backlash "0"
[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.
[Applications]
· For XY stage/transport device, etc.
Part Number |
---|
MHS-50C-12-13-BT-KT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,431.40 | SINGLE DISK TYPE COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 12 | 13 | 50 | 44 | 5.01~10.00 | 10001~78000 | 7.5 | 12000 | 3.7×10-5 | Additional Work Shaft Hole | D2 Hole |
Loading...
Type | Disc Type | Application | Standard / Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 1 |
Allowable Lateral Misalignment(mm) | 0.02 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Disc Material | SUS301 | Allowable Axial Misalignment(mm) | ±0.2 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MHS-50C-12-13-BT-KT in the MHS Flexible Coupling Single Disk Type series.
Part Number |
---|
MHS-32C-6-10 |
MHS-32C-6-6 |
MHS-32C-6-7-BT |
MHS-50C-12-14 |
MHS-50C-12-14-KT |
MHS-50C-12-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,471.45 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 10 | 32 | 32 | 1.01~3.00 | 10001~78000 | 2 | 19000 | 4.5×10-6 | Standard Shaft Bore | NA | ||
฿ 2,471.45 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 6 | 32 | 32 | 1.01~3.00 | 10001~78000 | 2 | 19000 | 4.5×10-6 | Standard Shaft Bore | NA | ||
฿ 3,469.55 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 7 | 32 | 32 | 1.01~3.00 | 10001~78000 | 2 | 19000 | 4.5×10-6 | Additional Work Shaft Hole | NA | ||
฿ 3,240.64 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 14 | 50 | 44 | 5.01~10.00 | 10001~78000 | 7.5 | 12000 | 3.7×10-5 | Standard Shaft Bore | NA | ||
฿ 4,328.13 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 14 | 50 | 44 | 5.01~10.00 | 10001~78000 | 7.5 | 12000 | 3.7×10-5 | Standard Shaft Bore | D2 Hole | ||
฿ 3,240.64 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 15 | 50 | 44 | 5.01~10.00 | 10001~78000 | 7.5 | 12000 | 3.7×10-5 | Standard Shaft Bore | NA |
How can we improve?
How can we improve?