(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Short type coupling with a large allowable misalignment.
[Features]
· Oldham type flexible coupling.
· Allows large eccentricity and declination due to slipping of hub and spacer.
· The axis load generated by misalignment is small, reducing the load on the axis.
· It has electrical insulation.
[Applications]
· For parts feeder/transport equipment, etc.
Part Number |
---|
MOS-8-2-2.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,334.83 | OLDHAM TYPE FLEXIBLE COUPLING | 1 Piece(s) | 5 Day(s) | - | 2 | 2.5 | 8 | 12.7 | Standard / Stepping Motor | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.08 | 2 | 0.5 | Coupling body | 0.41~1.0 | 78000 | Polyacetal | -20~80 | 1.2 × 10-8 | Set Screw Type | Standard Shaft Bore | NA |
Loading...
Type | Oldham Type |
---|
Please check the type/dimensions/specifications of the part MOS-8-2-2.5 in the MOS Flexible Coupling - Oldham Type series.
Part Number |
---|
MOS-12C-3-5 |
MOS-12C-4-4 |
MOS-12C-4-5 |
MOS-8-2-3 |
MOS-8-2.5-2.5 |
MOS-8-2.5-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,038.69 | 1 Piece(s) | 5 Day(s) | - | 3 | 5 | 12 | 14.9 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.2 | 2 | 0.6 | Coupling body | 0.41~1.0 | 52000 | Polyacetal | -20~80 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
฿ 1,038.69 | 1 Piece(s) | 5 Day(s) | - | 4 | 4 | 12 | 14.9 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.2 | 2 | 0.6 | Coupling body | 0.41~1.0 | 52000 | Polyacetal | -20~80 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
฿ 1,038.69 | 1 Piece(s) | 5 Day(s) | - | 4 | 5 | 12 | 14.9 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.2 | 2 | 0.6 | Coupling body | 0.41~1.0 | 52000 | Polyacetal | -20~80 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
฿ 1,334.83 | 1 Piece(s) | 5 Day(s) | - | 2 | 3 | 8 | 12.7 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.08 | 2 | 0.5 | Coupling body | 0.41~1.0 | 78000 | Polyacetal | -20~80 | 1.2 × 10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 1,334.83 | 1 Piece(s) | 5 Day(s) | - | 2.5 | 2.5 | 8 | 12.7 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.08 | 2 | 0.5 | Coupling body | 0.41~1.0 | 78000 | Polyacetal | -20~80 | 1.2 × 10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 1,334.83 | 1 Piece(s) | 5 Day(s) | - | 2.5 | 3 | 8 | 12.7 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.08 | 2 | 0.5 | Coupling body | 0.41~1.0 | 78000 | Polyacetal | -20~80 | 1.2 × 10-8 | Set Screw Type | Standard Shaft Bore | NA |
How can we improve?
How can we improve?