1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MOS Flexible Coupling - Oldham Type (Part Number)

OLDHAM TYPE FLEXIBLE COUPLING

MOS Flexible Coupling - Oldham Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 118.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Short type coupling with a large allowable misalignment.
[Features]
· Oldham type flexible coupling.
· Allows large eccentricity and declination due to slipping of hub and spacer.
· The axis load generated by misalignment is small, reducing the load on the axis.
· It has electrical insulation.
[Applications]
· For parts feeder/transport equipment, etc.

Part Number
MOS-32C-12-13-BT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 2,001.68

OLDHAM TYPE FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 1012133233.3Standard / Stepping Motor1.01~3.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20172.822Coupling body1.1~3.019000Polyacetal-20~807.3×10-6Clamping TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Oldham Type

Please check the type/dimensions/specifications of the part MOS-32C-12-13-BT in the MOS Flexible Coupling - Oldham Type series.

Products with similar specification

Part Number
MOS-12C-3-5
MOS-12C-4-4
MOS-12C-4-5
MOS-32C-12-13-BT-KT
MOS-32C-12-14
MOS-32C-12-14-KT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 1,038.69

1 Piece(s) 5 Day(s) -351214.9Stepping Motor / Standard0.05~1.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20170.220.6Coupling body0.41~1.052000Polyacetal-20~807.1×10-8Clamping TypeStandard Shaft BoreNA

฿ 1,038.69

1 Piece(s) 5 Day(s) -441214.9Stepping Motor / Standard0.05~1.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20170.220.6Coupling body0.41~1.052000Polyacetal-20~807.1×10-8Clamping TypeStandard Shaft BoreNA

฿ 1,038.69

1 Piece(s) 5 Day(s) -451214.9Stepping Motor / Standard0.05~1.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20170.220.6Coupling body0.41~1.052000Polyacetal-20~807.1×10-8Clamping TypeStandard Shaft BoreNA

฿ 3,626.32

1 Piece(s) 8 Day(s) 1012133233.3Stepping Motor / Standard1.01~3.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20172.822Coupling body1.1~3.019000Polyacetal-20~807.3×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole

฿ 1,615.43

1 Piece(s) 5 Day(s) -12143233.3Stepping Motor / Standard1.01~3.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20172.822Coupling body1.1~3.019000Polyacetal-20~807.3×10-6Clamping TypeStandard Shaft BoreNA

฿ 2,001.68

1 Piece(s) 8 Day(s) 1012143233.3Stepping Motor / Standard1.01~3.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20172.822Coupling body1.1~3.019000Polyacetal-20~807.3×10-6Clamping TypeStandard Shaft BoreD2 Hole