(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Oldham type flexible coupling.
· Allows large eccentricity and declination due to slipping of hub and spacer.
· The axis load generated by misalignment is small, reducing the load on the axis.
· It has electrical insulation.
· Standard type MOL and short type MOS are available.
[Applications]
· For parts feeder/transport equipment, etc.
Part Number |
---|
MOL-40-11-BT-KT-11-BT-KT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,577.31 | OLDHAM TYPE FLEXIBLE COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 11 | 11 | 40 | 32 | Standard / Stepping Motor | 5.01~10.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 9 | 3 | 3 | Coupling body | 1.1~3.0 | 15000 | Polyacetal | -20~80 | 2.3×10-5 | Set Screw Type | Additional Work Shaft Hole | Both Sides |
Loading...
Type | Oldham Type |
---|
Please check the type/dimensions/specifications of the part MOL-40-11-BT-KT-11-BT-KT in the MOL Flexible Coupling - Oldham Type series.
Part Number |
---|
MOL-16-3-6 |
MOL-16-3-6.35 |
MOL-16-4-4 |
MOL-40-11-BT-KT-12 |
MOL-40-11-BT-KT-12-KT |
MOL-40-11-BT-KT-13-BT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 712.37 | 1 Piece(s) | 5 Day(s) | - | 3 | 6 | 16 | 18 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.7 | 3 | 1 | Coupling body | 0.41~1.0 | 39000 | Polyacetal | -20~80 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 743.81 | 1 Piece(s) | 5 Day(s) | - | 3 | 6.35 | 16 | 18 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.7 | 3 | 1 | Coupling body | 0.41~1.0 | 39000 | Polyacetal | -20~80 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 716.24 | 1 Piece(s) | 5 Day(s) | - | 4 | 4 | 16 | 18 | Stepping Motor / Standard | 0.05~1.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.7 | 3 | 1 | Coupling body | 0.41~1.0 | 39000 | Polyacetal | -20~80 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 4,330.84 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 12 | 40 | 32 | Stepping Motor / Standard | 5.01~10.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 9 | 3 | 3 | Coupling body | 1.1~3.0 | 15000 | Polyacetal | -20~80 | 2.3×10-5 | Set Screw Type | Additional Work Shaft Hole | D1 Hole | ||
฿ 5,434.42 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 12 | 40 | 32 | Stepping Motor / Standard | 5.01~10.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 9 | 3 | 3 | Coupling body | 1.1~3.0 | 15000 | Polyacetal | -20~80 | 2.3×10-5 | Set Screw Type | Additional Work Shaft Hole | Both Sides | ||
฿ 5,434.42 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 13 | 40 | 32 | Stepping Motor / Standard | 5.01~10.00 | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 9 | 3 | 3 | Coupling body | 1.1~3.0 | 15000 | Polyacetal | -20~80 | 2.3×10-5 | Set Screw Type | Additional Work Shaft Hole | D1 Hole |
How can we improve?
How can we improve?