1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MOL Flexible Coupling - Oldham Type (Part Number)

OLDHAM TYPE FLEXIBLE COUPLING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 132.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Oldham type flexible coupling.
· Allows large eccentricity and declination due to slipping of hub and spacer.
· The axis load generated by misalignment is small, reducing the load on the axis.
· It has electrical insulation.
· Standard type MOL and short type MOS are available.
[Applications]
· For parts feeder/transport equipment, etc.

Part Number
MOL-40-11-BT-12-KT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 4,330.84

OLDHAM TYPE FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 1011124032Standard / Stepping Motor5.01~10.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A2017933Coupling body1.1~3.015000Polyacetal-20~802.3×10-5Set Screw TypeAdditional Work Shaft HoleD2 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type

Please check the type/dimensions/specifications of the part MOL-40-11-BT-12-KT in the MOL Flexible Coupling - Oldham Type series.

Products with similar specification

Part Number
MOL-16-3-6
MOL-16-3-6.35
MOL-16-4-4
MOL-40-11-BT-13-BT
MOL-40-11-BT-13-BT-KT
MOL-40-11-BT-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 712.37

1 Piece(s) 5 Day(s) -361618Stepping Motor / Standard0.05~1.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20170.731Coupling body0.41~1.039000Polyacetal-20~803.2×10-7Set Screw TypeStandard Shaft BoreNA

฿ 743.81

1 Piece(s) 5 Day(s) -36.351618Stepping Motor / Standard0.05~1.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20170.731Coupling body0.41~1.039000Polyacetal-20~803.2×10-7Set Screw TypeStandard Shaft BoreNA

฿ 716.24

1 Piece(s) 5 Day(s) -441618Stepping Motor / Standard0.05~1.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A20170.731Coupling body0.41~1.039000Polyacetal-20~803.2×10-7Set Screw TypeStandard Shaft BoreNA

฿ 4,330.84

1 Piece(s) 8 Day(s) 1011134032Stepping Motor / Standard5.01~10.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A2017933Coupling body1.1~3.015000Polyacetal-20~802.3×10-5Set Screw TypeAdditional Work Shaft HoleNA

฿ 5,434.42

1 Piece(s) 8 Day(s) 1011134032Stepping Motor / Standard5.01~10.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A2017933Coupling body1.1~3.015000Polyacetal-20~802.3×10-5Set Screw TypeAdditional Work Shaft HoleD2 Hole

฿ 3,161.03

1 Piece(s) 8 Day(s) 1011144032Stepping Motor / Standard5.01~10.00Angular Misalignment / Eccentricity10001~78000[Aluminum] A2017933Coupling body1.1~3.015000Polyacetal-20~802.3×10-5Set Screw TypeAdditional Work Shaft HoleNA