1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
XBW/XBWS Flexible Coupling - Disk Type (Part Number)

DOUBLE DISK FLEXIBLE COUPLING

XBW/XBWS Flexible Coupling - Disk Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,837.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· High torque, high torsional rigidity, and high responsiveness.
· Backlash "0"
· Disk type flexible coupling.
· Stainless steel disc allows eccentricity, declination and end play.
· Wide variation with outer diameter φ15-φ56 and shaft hole diameter φ3-φ28.
· The XBW hub uses ultra-super duralumin (A7075), which has the highest strength among aluminum alloys.
· XBWS is an all stainless steel type using a stainless steel hub.
· Standard type XBW/XBWS and short type XBS/XBSS are available.
[Applications]
· For actuators/surface mounters/precision XY stages/index tables, etc.

Part Number
XBWS-39C2A-8-9-BT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

฿ 7,917.94

DOUBLE DISK FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10893946.65.01~10.0010001~78000[Stainless Steel] SUS3039.620.30.21~0.4016000±0.65.1×10-5Additional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Product Category Coupling body Disc Material SUS304
Construction Clamping Type

Please check the type/dimensions/specifications of the part XBWS-39C2A-8-9-BT in the XBW/XBWS Flexible Coupling - Disk Type series.

Products with similar specification

Part Number
XBW-104C8-35-40
XBW-104C8-35-40-KT
XBW-104C8-35-42
XBWS-39C2A-8-9-BT-KT
XBWS-39C2A-9-BT-10
XBWS-39C2A-9-BT-10-KT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

฿ 23,529.42

1 Piece(s) 8 Day(s) 103540104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Standard Shaft BoreNA

฿ 23,620.85

1 Piece(s) 8 Day(s) 103540104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Standard Shaft BoreD2 Hole

฿ 23,529.42

1 Piece(s) 8 Day(s) 103542104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Standard Shaft BoreNA

฿ 9,478.07

1 Piece(s) 8 Day(s) 10893946.65.01~10.0010001~78000[Stainless Steel] SUS3039.620.30.21~0.4016000±0.65.1×10-5Additional Work Shaft HoleD2 Hole

฿ 7,917.94

1 Piece(s) 8 Day(s) 109103946.65.01~10.0010001~78000[Stainless Steel] SUS3039.620.30.21~0.4016000±0.65.1×10-5Additional Work Shaft HoleNA

฿ 9,478.07

1 Piece(s) 8 Day(s) 109103946.65.01~10.0010001~78000[Stainless Steel] SUS3039.620.30.21~0.4016000±0.65.1×10-5Additional Work Shaft HoleD2 Hole