(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High torque, high torsional rigidity, and high responsiveness.
· Backlash "0"
· Disk type flexible coupling.
· Stainless steel disc allows eccentricity, declination and end play.
· Wide variation with outer diameter φ15-φ56 and shaft hole diameter φ3-φ28.
· The XBW hub uses ultra-super duralumin (A7075), which has the highest strength among aluminum alloys.
· XBWS is an all stainless steel type using a stainless steel hub.
· Standard type XBW/XBWS and short type XBS/XBSS are available.
[Applications]
· For actuators/surface mounters/precision XY stages/index tables, etc.
Part Number |
---|
XBW-56C3-10-KT-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,857.29 | DOUBLE DISK FLEXIBLE COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 56 | 60.4 | 20.01~50.00 | 10001~78000 | [Aluminum] A7075 | 25 | 2 | 0.3 | 0.21~0.40 | 11000 | ±0.8 | 1.2×10-4 | Standard Shaft Bore | D1 Hole |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Product Category | Coupling body | Disc Material | SUS304 |
Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XBW-56C3-10-KT-20 in the XBW/XBWS Flexible Coupling - Disk Type series.
Part Number |
---|
XBW-104C8-35-40 |
XBW-104C8-35-40-KT |
XBW-104C8-35-42 |
XBW-56C3-10-KT-20-KT |
XBW-56C3-10-KT-22 |
XBW-56C3-10-KT-22-KT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,529.42 | 1 Piece(s) | 8 Day(s) | 10 | 35 | 40 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | NA | ||
฿ 23,620.85 | 1 Piece(s) | 8 Day(s) | 10 | 35 | 40 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | D2 Hole | ||
฿ 23,529.42 | 1 Piece(s) | 8 Day(s) | 10 | 35 | 42 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | NA | ||
฿ 6,253.79 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 56 | 60.4 | 20.01~50.00 | 10001~78000 | [Aluminum] A7075 | 25 | 2 | 0.3 | 0.21~0.40 | 11000 | ±0.8 | 1.2×10-4 | Standard Shaft Bore | Both Sides | ||
฿ 4,857.29 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 22 | 56 | 60.4 | 20.01~50.00 | 10001~78000 | [Aluminum] A7075 | 25 | 2 | 0.3 | 0.21~0.40 | 11000 | ±0.8 | 1.2×10-4 | Standard Shaft Bore | D1 Hole | ||
฿ 6,253.79 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 22 | 56 | 60.4 | 20.01~50.00 | 10001~78000 | [Aluminum] A7075 | 25 | 2 | 0.3 | 0.21~0.40 | 11000 | ±0.8 | 1.2×10-4 | Standard Shaft Bore | Both Sides |
How can we improve?
How can we improve?