1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DryLin W single rail round type (no oil supply type) carriage unit

DryLin W single rail round type (no oil supply type) carriage unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Puts installation space to effective use. Provides extensive protection against outside elements through maintenance-free and oil and lubricant free properties, as well as resistance to dust, water, chemicals, and shocks.

[Features]
· Simple mounting with no maintenance required.
· This zinc diecast carriage and slide is a slide bearing for use with the DryLin R JUM model.
· Can be operated without lubricant, so no dust gets mixed into oils.
· Lightweight with low noise operation.
· High moment load capacity.
· Appropriate for use with single rail systems.
· Excellent dust resistance.
· Flat and wide surface area for supporting high moment loads.
· Can be installed in a variety of spaces.
· Operates without lubricant at a low friction coefficient.
· Strong and friction resistant, and doesn't corrode.
· Low noise specifications

Part Number
WJ200UM-01-10
WJ200UM-01-10-LL
WJ200UM-01-16-LL
WJ200UM-01-20
WJ200UM-01-20-LL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType of Carriage (option) The length of the guide part
(mm)

฿ 919.40

IGUS 1 Piece(s) 3 Day(s) 10Standard Type10

฿ 876.40

IGU DRYLIN WJ-UM 1 Piece(s) 32 Day(s) 10Floating10

฿ 100.00

IGU DRYLIN WJ-UM 1 Piece(s) Quote 10Floating16

฿ 1,554.19

IGUS 1 Piece(s) 3 Day(s) 10Standard Type20

฿ 1,462.71

IGU DRYLIN WJ-UM 1 Piece(s) 32 Day(s) 10Floating20

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Single Unit Type of Carriage Others
The shape of the guide part Round shape