1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torque Hinge Insert Mounting Specification_TI100-1523 (Part Number)

Torque Hinge Insert Mounting Specification_TI100-1523
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 714.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can hold doors at any angle. Perfect as a safety measure.

Part Number
TI100-1523-40-030
TI100-1523-40-042
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Material Main Body Type Application Mounting Method Additional Function Main Body Finishing Opening Degree
(deg)
Torque
(N·m)

฿ 756.15

HINGES 1 Piece(s) 3 Day(s) 10[Resin] Glass Fiber Reinforced PolyamideRotaryStandard / Abrasion Resistance[Others] OthersTorque Function[Not Provided] Foundation3603

฿ 714.78

HINGES 1 Piece(s) 3 Day(s) 10--Standard-----

Loading...

  1. 1

Basic Information

Length(mm) 35.5