1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torque Hinge Insert Mounting Specification_TI100-1018

Torque Hinge Insert Mounting Specification_TI100-1018
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 472.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can hold doors at any angle. Perfect as a safety measure.

[Features]
· The recoil stops within 1° or less, even if the door is opened and closed and your hand is released.
· The dynamic torque holds 90% or more of the initial torque and because it always moves smoothly, it has less wear and tear and excellent durability.
· Opening and closing angle: 360°
· Operating temperature: 0°C to 60°C

Part Number
TI100-1018-20-006
TI100-1018-20-012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTorque
(N·m)

฿ 478.48

HINGES 1 Piece(s) 3 Day(s) 100.6

฿ 472.68

HINGES 1 Piece(s) 3 Day(s) 101.2

Loading...

  1. 1

Basic Information

Length(mm) 29.2 Main Body Material Glass Fiber Reinforced Polyamide Main Body Type Rotary
Application Standard / Abrasion Resistance Mounting Method Others Additional Function Torque Function
Main Body Finishing Foundation Opening Degree(deg) 360