1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Torque Hinge_PHL

Torque Hinge_PHL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,063.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The door can be held at an arbitrary angle. Perfect as a safety measure.

[Features]
· This high performance torque hinge suppresses the error of opening and closing angle to 1° or less, even if you release your hand as the door is opened and closed.
· The dynamic torque holds 90% or more of the initial torque and because it always moves smoothly, it has less wear and tear and excellent durability.
· The shaft part is equipped with an O type snap ring that prevents dust and moisture.
· Opening and closing angle: 270°.
· Operating temperature: 0°C to 60°C

Part Number
PHL80350-004
PHL80350-005
PHL80350-104
PHL80350-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Finishing Torque
(N·m)

฿ 1,063.33

TORQUE HINGE_PHL 1 Piece(s) 3 Day(s) 10[Not Provided] Foundation2.8

฿ 1,063.33

TORQUE HINGE_PHL 1 Piece(s) 3 Day(s) 10[Not Provided] Foundation3.4

฿ 1,290.68

TORQUE HINGE_PHL 1 Piece(s) 5 Day(s) 10[Coating] Black2.8

฿ 1,290.68

TORQUE HINGE_PHL 1 Piece(s) 3 Day(s) 10[Coating] Black3.4

Loading...

  1. 1

Basic Information

Length(mm) 50.8 Width(mm) 57.2 Main Body Material Zinc Alloy
Main Body Type Damper, Torque, Spring Hinge Application Standard / Abrasion Resistance Mounting Method Screw
Additional Function Torque Function Mounting Hole Type Round hole Opening Degree(deg) 270