SUS Spring Hinge, Aluminum alloy Spring Hinge_SA120/SA180

Brand :
SUGATSUNE
Caution
Product Description
A must for opening and closing doors.
[Features]
· Hinge closes the door automatically with the spring force.
· The strength of the spring can be adjusted to 3 levels with a hexagon wrench.
· Has cleared 50,000 repetitions of an opening and closing test.