1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS PL Hinge for Covered Doors_PL65

SUS PL Hinge for Covered Doors_PL65
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 332.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A must for opening and closing doors.

[Features]
· It is made of stainless steel and has excellent corrosion resistance.
· Mounting hinge to be attached by excavating in cabinet, and the top and bottom of the door

 
Part Number
PL65LSALE
PL65R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReversed

฿ 425.00

฿ 231.12

HINGES 1 Piece(s) Same day 10For Left Side

฿ 332.13

HINGES 1 Piece(s) 10 Day(s) 10For Right Side

Loading...

  1. 1

Basic Information

Length(mm) 23 Width(mm) 65 Main Body Material Stainless steel (SUS430)
Main Body Type Pivot Hinge Application Standard / Corrosion Resistance Mounting Method Screw
Additional Function No Mounting Hole Type Countersinks Main Body Finishing Foundation