(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for devices you want to look good.
[Features]
· Handle designed with thickness and shape that is easy to grip.
Main Body Material | Stainless steel (SCS14) | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Round hole | U Shape | Straight | Main Body Finishing | Mirror Surface Finishing |
Additional Function | No | Handle Cross Sectional Shape | Oval bar |
Please check the type/dimensions/specifications of the part 2LC-150 in the Titanium Alloy, SUS Handle_2LC series.
Part Number |
---|
2LC-120 |
2LC-180 |
2LC-80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Height (mm) | Grip thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,095.00 | 1 Piece(s) | 10 Day(s) | 10 | 96 | 36 | 16 | ||
฿ 1,942.00 | 1 Piece(s) | 10 Day(s) | 10 | 160 | 45 | 20 | ||
฿ 805.00 | 1 Piece(s) | 10 Day(s) | 10 | 64 | 35 | 14 |
How can we improve?
How can we improve?