1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS One Directional Handle_HK

SUS One Directional Handle_HK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,086.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for devices you want to look good.

[Features]
· The grip is snapped at 90°, and when not in use the handle collapses.
· There is a click feeling (temporary holding mechanism) when the handle collapses.
· Cross section of the handle is an oval shape which gives an easy grip

 
Part Number
HK-80
HK-100
HK-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)

฿ 1,086.96

HANDLES 1 Piece(s) 14 Day(s) 1080

฿ 1,179.73

HANDLES 1 Piece(s) 12 Day(s) 10100

฿ 1,165.36

HANDLES 1 Piece(s) 10 Day(s) 10120

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Height(mm) 48 Main Body Type Trunk Shape
Grip thickness(mm) 10 Surfaced Type Category U Shaped Mounting Method Male thread
U Shape Straight Main Body Finishing Mirror Surface Finishing Additional Function Folding type
Handle Cross Sectional Shape Round shape