1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SUS Recessed Mega Handle_HH-M (HH-M200)

PULLS

SUS Recessed Mega Handle_HH-M (HH-M200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Housing front surface will look clean.

[Features]
· All stainless steel.
· Large recessed handle that is easy to operate even with thick industrial gloves.
· Bar length is of 2 kinds, 200 mm and 400 mm.
· Since there are no protrusions of the bar from the product body, it will not get in the way

 
Part Number
HH-M200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

฿ 9,654.58

PULLS 1 Piece(s) 10 Day(s) 10260

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Recessed Handle Mounting Method Round hole
Main Body Finishing Mirror Surface Finishing Additional Function No Width(mm) 185.3