1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Turning Handle_HR-RS

SUS Turning Handle_HR-RS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 463.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Housing front surface will look clean.

[Features]
· Stainless steel rotary handle.
· Suitable to be used in places where there should be no protrusions on the surface, such as inspection ports.

 
Part Number
HR-90RS
HR-110RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Load Capacity
(N)
Length
(mm)
Mounting Section Depth
(mm)

฿ 463.34

PULLS 1 Piece(s) 1 Day(s) 10761279034.5

฿ 520.00

PULLS 1 Piece(s) 1 Day(s) 10949811040.5

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Rotation Pull Handle Grip thickness(mm) 11
Mounting Method Round hole Main Body Finishing Satin Additional Function No
Width(mm) 24