(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Housing front surface will look clean.
[Features]
· Stainless steel rotary handle.
· Suitable to be used in places where there should be no protrusions on the surface, such as inspection ports.
· Handle is thick and easy on the hand
Main Body Material | Stainless steel (SUS304) | Main Body Type | Rotation Pull Handle | Mounting Method | Round hole |
---|---|---|---|---|---|
Main Body Finishing | Satin | Additional Function | No |
Please check the type/dimensions/specifications of the part ST-100 in the SUS Half Rotating Hinge_ST-80/ST-100 series.
Part Number |
---|
ST-80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Length (mm) | Width (mm) | Mounting Section Depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 949.07 | 1 Piece(s) | 10 Day(s) | 10 | 68 | 80 | 18 | 18 |
How can we improve?
How can we improve?