1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Handle_MG

SUS Handle_MG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for devices you want to look good.

 
Part Number
MG-68
MG-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)

฿ 400.00

HANDLES 1 Piece(s) 21 Day(s) 1068

฿ 400.00

HANDLES 1 Piece(s) 20 Day(s) 1090

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Height(mm) 45 Main Body Type Imposition Type
Grip thickness(mm) 7 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Main Body Finishing Mirror Surface Finishing Additional Function No
Handle Cross Sectional Shape Round shape