1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Handle_LF-12 (Part Number)

SUS Handle_LF-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,055.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for devices you want to look good.

 
Part Number
LF-12-96
LF-12-128
LF-12-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)

฿ 1,055.18

HANDLES 1 Piece(s) 14 Day(s) 1096

฿ 1,640.23

HANDLES 1 Piece(s) 10 Day(s) 10128

฿ 1,706.30

HANDLES 1 Piece(s) 19 Day(s) 10160

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Height(mm) 50 Main Body Type Imposition Type
Grip thickness(mm) 12 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Deformation Main Body Finishing Satin Additional Function No
Handle Cross Sectional Shape Round shape