(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for devices you want to look good.
[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Optional decorative washer H42-Z type also available.
· AS set for aluminum frame mounting.
· Please see the set contents below
Main Body Material | Stainless steel (SUS304) | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
U Shape | Straight | Main Body Finishing | Mirror Surface Finishing | Handle Cross Sectional Shape | Round shape |
Please check the type/dimensions/specifications of the part H-42-C-7 in the SUS Handle H-42-C series.
Part Number |
---|
H-42-C-14 |
H-42-C-15 |
H-42-C-2 |
H-42-C-3 |
H-42-C-4 |
H-42-C-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Height (mm) | Grip thickness (mm) | Mounting Method | Order Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 197.55 | 1 Piece(s) | 12 Day(s) | 10 | 80 | 30 | 6 | Male thread | 100-010-562 | ||
฿ 698.00 | 1 Piece(s) | 10 Day(s) | 10 | 150 | 50 | 12 | Male thread | 100-010-566 | ||
฿ 326.00 | 1 Piece(s) | 10 Day(s) | 10 | 100 | 30 | 9 | Male thread | 100-010-563 | ||
฿ 435.00 | 1 Piece(s) | 10 Day(s) | 10 | 110 | 40 | 10 | Male thread | 100-010-564 | ||
฿ 463.00 | 1 Piece(s) | 10 Day(s) | 10 | 120 | 40 | 10 | Male thread | 100-010-565 | ||
฿ 172.00 | 1 Piece(s) | 10 Day(s) | 10 | 60 | 22 | 6 | Male thread | 100-010-560 |
How can we improve?
How can we improve?