1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Recessed Grip Handle_HH-AS2

PULLS

SUS Recessed Grip Handle_HH-AS2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Housing front surface will look clean. Ideal for mounting to aluminum extrusions.

 
Part Number
HH-AS2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 300.00

PULLS 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Recessed Handle Mounting Method Female Thread
Main Body Finishing Hair line Additional Function No Length(mm) 120
Width(mm) 60 Mounting Section Depth(mm) 13.2

Please check the type/dimensions/specifications of the part HH-AS2 in the SUS Recessed Grip Handle_HH-AS2 series.