1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Bar Type Tool Holder 11414-00002【4 Pieces Per Package】

MISCELLANEOUS HARDWARE

Round Bar Type Tool Holder 11414-00002
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 690.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

[Features]
· A tool holder that mounts to a 11400-00004 steel panel.
· Enables the hanging of tools etc.

Part Number
11414-00002
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 690.60

MISCELLANEOUS HARDWARE 1 Pack(s)

4 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw fixture type Length(mm) 52
Width(mm) 16 Surface Treatment Gloss Chromate Treatment