1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS (SUS316) Swivel Hook EN-K (EN-K84)

HOOKS

SUS (SUS316) Swivel Hook EN-K (EN-K84)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

When used to hang an object, the action of the spring keeps the hook closed, preventing accidental dislodging of the object.

 
Part Number
EN-K84
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHanging Load
(N)
Length
(mm)
Width
(mm)

฿ 1,761.11

HOOKS 1 Piece(s) 12 Day(s) 101968416

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw fixture type Surface Treatment Mirror Polishing

Please check the type/dimensions/specifications of the part EN-K84 in the SUS (SUS316) Swivel Hook EN-K series.

Products with similar specification

Part Number
EN-K120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHanging Load
(N)
Length
(mm)
Width
(mm)

฿ 2,480.77

1 Piece(s) 10 Day(s) 1058812022