1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Friction Type Jumbo Hook JF-T (Part Number)

SUS Friction Type Jumbo Hook JF-T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,977.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

 
Part Number
JF-T45
JF-T70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Width
(mm)
Hook Radius
(mm)

฿ 1,977.79

HOOKS 1 Piece(s) 19 Day(s) 10674545

฿ 3,798.75

HOOKS 1 Piece(s) 10 Day(s) 101105868

Loading...

  1. 1

Basic Information

Shape Flex Hook Hook Material Stainless steel (SCS13) Mounting Method Screw fixture type
Hanging Load(N) 98 Surface Treatment Mirror Polishing