1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Hook EL

SUS Hook EL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 529.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

 
Part Number
EL-25
EL-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Hook Radius
(mm)

฿ 529.79

HOOKS 1 Piece(s) 10 Day(s) 401226

฿ 627.23

HOOKS 1 Piece(s) 12 Day(s) 54.51532

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SCS13) Mounting Method Screw fixture type
Hanging Load(N) 196 Surface Treatment Mirror Polishing