1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Butterfly Hook DZ-270

HOOKS

SUS Butterfly Hook DZ-270
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 305.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

 
Part Number
DZ-270
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 305.41

HOOKS 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Flex Hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Hanging Load(N) Flat Surface/Horizontal 58.8, Vertical 78.4, External Corner/Horizontal 29.4, Vertical 78.4, Internal Corner/Horizontal 54.9, Vertical 58.8 Surface Treatment Barrel Grinding

Please check the type/dimensions/specifications of the part DZ-270 in the SUS Butterfly Hook DZ-270 series.